Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.1505 - $1.9954 | 7100 In stock |
0.875 in
22.2 mm
|
Black
|
Polished
|
18
|
||
| $0.3252 - $1.1956 | 4754 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.1544 - $2.0436 | 8278 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
16
|
||
| $0.1836 - $0.6775 | 6825 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
18
|
||
| $0.1502 - $0.5537 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
| $0.1722 - $0.6356 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Polished
|
19
|
||
| $0.626 - $2.3009 | 2000 In stock |
2.5 in
63.5 mm
|
Black
|
Polished
|
18
|
||
| $0.0919 - $1.2939 | 1000 In stock |
|
Black
|
Polished
|
16-20
|
||
| $0.1685 - $2.3815 | 2000 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2168 - $3.0522 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
18
|
||
| $0.1606 - $2.12 | 27065 In stock |
|
Black
|
Textured
|
10-12
|
||
| $0.0827 - $1.0959 | 35238 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.2666 - $3.5401 | 29541 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.3687 - $4.602 | Request the lead time here |
|
White
|
Textured
|
11-19
|
||
| $0.376 - $5.2779 | 43739 In stock |
|
Black
|
Textured
|
11-19
|
||
| $1.08 - $15.1357 | 1082 In stock |
|
Black
|
Textured
|
8-12
|
||
| RLI0516A | $0.0741 - $0.4635 | 29597 In stock |
|
Black
|
|
16
|
|
| RLI1016A | $0.0913 - $0.5698 | 9930 In stock |
|
Black
|
|
16
|
|
| $0.6228 - $1.5577 | 700 In stock |
|
Black
|
|
18
|
||
| 466568 | $0.1193 - $0.7279 | 4000 In stock |
|
Black
|
|
16-20