Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.0741 - $0.4635 | Request the lead time here |
|
Black
|
|
18
|
||
| RLI1018A | $0.1192 - $0.7451 | 5560 In stock |
|
Black
|
|
18
|
|
| $0.0816 - $0.5293 | 8514 In stock |
|
Black
|
|
16-20
|
||
| $0.1057 - $1.4852 | Request the lead time here |
|
Black
|
Polished
|
14-20
|
||
| $0.467 - $6.1628 | 1000 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.903 - $12.6475 | Request the lead time here |
|
Black
|
Polished
|
11-19
|
||
| $0.2301 - $3.041 | 6388 In stock |
|
Black
|
Textured
|
11-14
|
||
| $0.927 - $12.9963 | 14700 In stock |
|
Black
|
Textured
|
5-8
|
||
| $0.0793 - $0.4973 | 35620 In stock |
|
Black
|
|
18
|
||
| $0.1843 - $1.1253 | 9000 In stock |
|
Black
|
|
13-20
|
||
| $0.1898 - $2.3976 | 900 In stock |
|
White
|
Textured
|
11-19
|
||
| $0.2404 - $1.5046 | 7587 In stock |
|
Black
|
|
18
|
||
| $0.1202 - $0.4426 | Request the lead time here |
0.750 in
19.1 mm
|
Black
|
Polished
|
17
|
||
| $0.1511 - $2.124 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.1607 - $0.5922 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
Polished
|
20
|
||
| $0.1595 - $2.2367 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
19
|
||
| $0.1099 - $1.453 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
20
|
||
| $0.3042 - $4.0067 | 5850 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
16
|
||
| $0.3606 - $1.3323 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
14
|
||
| $0.256 - $3.3951 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
Polished
|
14