Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0843 - $0.4881 | 7035 In stock |
1.500 in
38.1 mm
|
|
||
| DM0625-1A | $0.1071 - $0.6201 | 53000 In stock |
1.000 in
25.4 mm
|
|
|
| $0.1439 - $0.8331 | 7500 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0929 - $0.5377 | 14516 In stock |
1.000 in
25.4 mm
|
|
||
| DM0750-1A | $0.1261 - $0.7299 | 65375 In stock |
1.000 in
25.4 mm
|
|
|
| $0.0941 - $0.5449 | 37599 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2093 - $1.2114 | 3000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2924 - $1.693 | 31000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.4265 - $0.9878 | 30050 In stock |
1.000 in
25.4 mm
|
|
||
| $0.9742 - $2.2561 | 130 In stock |
1.500 in
38.1 mm
|
|
||
| $0.4824 - $1.1171 | 1500 In stock |
0.500 in
12.7 mm
|
|
||
| DM0172-1A | $0.0499 - $0.2888 | 14700 In stock |
1.000 in
25.4 mm
|
|
|
| $0.7731 - $1.7903 | 10391 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0567 - $0.3289 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $1.9647 - $4.5498 | 600 In stock |
1.000 in
25.4 mm
|
|
||
| $2.8591 - $6.6211 | 718 In stock |
1.000 in
25.4 mm
|
|
||
| $0.097 - $0.5616 | 1892 In stock |
1.500 in
38.1 mm
|
|
||
| $0.047 - $0.2721 | 14200 In stock |
0.500 in
12.7 mm
|
|
||
| $2.8431 - $6.5841 | 938 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1161 - $0.6719 | 8000 In stock |
1.500 in
38.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue