Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
MSNE-2-01 $0.1132 - $0.1287 100000 In stock
MSNE-10-01 $0.1403 - $0.1596 16000 In stock
MSNE-8-01 $0.1301 - $0.1479 30000 In stock
$0.1677 - $0.1906 1000 In stock
$0.1517 - $0.1723 21000 In stock
$0.1175 - $0.1334 9000 In stock
$0.1208 - $0.1372 12000 In stock
$0.1245 - $0.1417 1000 In stock
$0.1282 - $0.1457 12000 In stock
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.125 in; Nylon; Natural

MSNE-2-01

Price Range
$0.1287 - $0.1132

Stock Levels
100000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.126 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.625 in; Nylon; Natural

MSNE-10-01

Price Range
$0.1596 - $0.1403

Stock Levels
16000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.500 in; Nylon; Natural

MSNE-8-01

Price Range
$0.1479 - $0.1301

Stock Levels
30000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1.000 in; Nylon; Natural

MSNE-16-01

Price Range
$0.1906 - $0.1677

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.750 in; Nylon; Natural

MSNE-12-01

Price Range
$0.1723 - $0.1517

Stock Levels
21000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.752 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.188 in; Nylon; Natural

MSNE-3-01

Price Range
$0.1334 - $0.1175

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.189 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.250 in; Nylon; Natural

MSNE-4-01

Price Range
$0.1372 - $0.1208

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 8 mm | 0.313 in; Nylon; Natural

MSNE-5-01

Price Range
$0.1417 - $0.1245

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.375 in; Nylon; Natural

MSNE-6-01

Price Range
$0.1457 - $0.1282

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
  • Square Size
    0.169 in