Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.0763 - $0.1016 | 1000 In stock |
0.217 in
5.5 mm
|
0.228 in
5.8 mm
|
|
||
60SGN00001 | $0.0701 - $0.1454 | 22000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
|
$0.0686 - $0.0913 | 76000 In stock |
0.374 in
9.5 mm
|
0.217 in
5.5 mm
|
|
||
$0.0738 - $0.0983 | 3000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0538 - $0.0717 | 11000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0842 - $0.1162 | 12000 In stock |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
||
$0.0576 - $0.0794 | 500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
60SGN01126 | $0.0538 - $0.074 | 25000 In stock |
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
|
|
$0.0584 - $0.0778 | 54500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0598 - $0.0797 | 2000 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
|
||
60SGN01145 | $0.0538 - $0.0717 | 436000 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
|
$0.0583 - $0.0804 | 8500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
60SGN01178 | $0.0536 - $0.0715 | 59000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
|
|
$0.0581 - $0.0803 | 52000 In stock |
0.031 in
0.8 mm
|
0.232 in
5.9 mm
|
|
||
$0.0874 - $0.1165 | 1000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
60SGN01182 | $0.0568 - $0.0782 | 88500 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
|
60SGN00007 | $0.0865 - $0.1151 | 34000 In stock |
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
|
$0.053 - $0.0706 | 42000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0568 - $0.0755 | 17000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
60SGN01165 | $0.0512 - $0.0683 | 4000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue