Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.0584 - $0.0778 | 54500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.053 - $0.0706 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0568 - $0.0755 | 17000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0738 - $0.0983 | 3000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0591 - $0.0788 | 5000 In stock |
0.031 in
0.8 mm
|
0.11 in
2.8 mm
|
|
||
$0.0583 - $0.0804 | 8500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0763 - $0.1016 | 1000 In stock |
0.217 in
5.5 mm
|
0.228 in
5.8 mm
|
|
||
$0.0576 - $0.0794 | 500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0874 - $0.1165 | 1000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
$0.0566 - $0.0777 | 5500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0581 - $0.0803 | 54000 In stock |
0.031 in
0.8 mm
|
0.232 in
5.9 mm
|
|
||
$0.0842 - $0.1162 | 12500 In stock |
0.063 in
1.6 mm
|
0.185 in
4.7 mm
|
|
||
60SGN00007 | $0.0865 - $0.1151 | Request the lead time here |
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
|
60SGN01182 | $0.0568 - $0.0782 | 88500 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
|
60SGN01126 | $0.0538 - $0.074 | 25500 In stock |
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
|
|
$0.0591 - $0.0788 | 4000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
60SGN01178 | $0.0536 - $0.0715 | Request the lead time here |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
|
|
60SGN00001 | $0.0701 - $0.1454 | 16000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
|
EG-6-01 | $0.0685 - $0.0778 | 7000 In stock |
0.02 in
0.5 mm
|
0.076 in
1.93 mm
|
|
|
$0.0849 - $0.1132 | 12000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue