Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
60SGN01180 | $0.0489 - $0.0648 | 159500 In stock |
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
|
$0.0716 - $0.0948 | 96500 In stock |
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
||
$0.0686 - $0.0916 | 28000 In stock |
0.039 in
1.0 mm
|
0.043 in
1.1 mm
|
|
||
60SGN01128 | $0.0716 - $0.0948 | 10000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
|
$0.0397 - $0.0531 | 4000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0745 - $0.0989 | 19500 In stock |
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
|
||
$0.0661 - $0.0877 | 18000 In stock |
0.031 in
0.8 mm
|
0.063 in
1.6 mm
|
|
||
$0.0716 - $0.0949 | 20500 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.0769 - $0.1021 | 2500 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0551 - $0.0736 | 4000 In stock |
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
|
||
$0.0358 - $0.0478 | 9000 In stock |
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
||
$0.0573 - $0.0761 | Request the lead time here |
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
|
||
$0.0686 - $0.0916 | 14000 In stock |
0.031 in
0.8 mm
|
0.154 in
3.9 mm
|
|
||
$0.0506 - $0.0677 | 1000 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
|
||
$0.0573 - $0.076 | 95500 In stock |
0.11 in
2.8 mm
|
0.114 in
2.9 mm
|
|
||
60SGN01030 | $0.0813 - $0.1088 | 2000 In stock |
0.031 in
0.8 mm
|
0.146 in
3.7 mm
|
|
|
$0.0534 - $0.0713 | 18000 In stock |
0.11 in
2.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.052 - $0.0693 | 56000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0551 - $0.0736 | Request the lead time here |
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
|
||
$0.0573 - $0.076 | 54000 In stock |
0.126 in
3.2 mm
|
0.134 in
3.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue