Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0556 - $0.0743 1000 In stock
0.02 in
0.142 in
$0.055 - $0.0733 3000 In stock
0.02 in
0.142 in
60SGN00015 $0.0542 - $0.0721 Request the lead time here
0.031 in
0.157 in
$0.0768 - $0.1024 2000 In stock
0.063 in
0.169 in
$0.0788 - $0.105 1000 In stock
0.047 in
0.094 in
$0.0659 - $0.0878 12000 In stock
0.031 in
0.079 in
$0.0943 - $0.1255 1000 In stock
0.063 in
0.126 in
$0.0556 - $0.0743 11000 In stock
0.02 in
0.142 in
$0.05 - $0.0665 5000 In stock
0.031 in
0.059 in
$0.0568 - $0.0781 2000 In stock
0.02 in
0.142 in
$0.0538 - $0.0717 19000 In stock
0.031 in
0.079 in
$0.0622 - $0.0831 6000 In stock
0.079 in
0.173 in
$0.0595 - $0.0793 34000 In stock
0.02 in
0.142 in
$0.0681 - $0.0909 3000 In stock
0.063 in
0.118 in
$0.0613 - $0.0817 227000 In stock
0.02 in
0.142 in
$0.0538 - $0.0717 Request the lead time here
0.02 in
0.142 in
$0.0686 - $0.0913 35000 In stock
0.374 in
0.39 in
$0.0598 - $0.0797 2000 In stock
0.189 in
0.252 in
60SGN01145 $0.0538 - $0.0717 463000 In stock
0.031 in
0.169 in
60SGN01165 $0.0512 - $0.0683 6000 In stock
0.063 in
0.126 in
  • of 7
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00001

Price Range
$0.0743 - $0.0556

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
  • Color
    Natural
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00006

Price Range
$0.0733 - $0.055

Stock Levels
3000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.063 in
  • Color
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN00015

Price Range
$0.0721 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.406 in
  • Head Height
    0.079 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.4 mm | 0.094 in ; Style Square

60SGN01190

Price Range
$0.1024 - $0.0768

Stock Levels
2000 In stock
Attributes
  • Head Size
    0.469 in
  • Overall Length
    0.496 in
  • Head Height
    0.094 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #2 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN01155

Price Range
$0.105 - $0.0788

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 6.4 mm | 0.252 in ; Style Square

60SGN01012

Price Range
$0.0878 - $0.0659

Stock Levels
12000 In stock
Attributes
  • Head Size
    0.217 in
  • Overall Length
    0.469 in
  • Head Height
    0.252 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 3.6 mm | 0.142 in ; Style Square

60SGN01200

Price Range
$0.1255 - $0.0943

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.406 in
  • Head Height
    0.142 in
  • Color
    Natural
  • Material
    PA
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00003

Price Range
$0.0743 - $0.0556

Stock Levels
11000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.126 in
  • Color
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00913

Price Range
$0.0665 - $0.05

Stock Levels
5000 In stock
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Color
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00010

Price Range
$0.0781 - $0.0568

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.126 in
  • Color
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 1.3 mm | 0.051 in ; Style Square

60SGN01135

Price Range
$0.0717 - $0.0538

Stock Levels
19000 In stock
Attributes
  • Head Size
    0.217 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.1 mm | 0.043 in ; Style Square

60SGN01016

Price Range
$0.0831 - $0.0622

Stock Levels
6000 In stock
Attributes
  • Head Size
    0.382 in
  • Overall Length
    0.382 in
  • Head Height
    0.043 in
  • Color
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00005

Price Range
$0.0793 - $0.0595

Stock Levels
34000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.374 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN01179

Price Range
$0.0909 - $0.0681

Stock Levels
3000 In stock
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Color
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00006

Price Range
$0.0817 - $0.0613

Stock Levels
227000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.5 in
  • Color
    Natural
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00005

Price Range
$0.0717 - $0.0538

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.031 in
  • Color
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Double Split Square

60SGN01021

Price Range
$0.0913 - $0.0686

Stock Levels
35000 In stock
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.516 in
  • Head Height
    0.079 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 0.9 mm | 0.035 in ; Style Square

60SGN01177

Price Range
$0.0797 - $0.0598

Stock Levels
2000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.425 in
  • Head Height
    0.035 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.6 mm | 0.063 in ; Style Square

60SGN01145

Price Range
$0.0717 - $0.0538

Stock Levels
463000 In stock
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.374 in
  • Head Height
    0.063 in
  • Color
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.3 mm | 0.051 in ; Style Square

60SGN01165

Price Range
$0.0683 - $0.0512

Stock Levels
6000 In stock
Attributes
  • Head Size
    0.39 in
  • Overall Length
    0.327 in
  • Head Height
    0.051 in
  • Color
    Natural
  • Material
    PA