Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.234 - $0.2659 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.2699 - $0.3067 | Request the lead time here |
0.157 in
4 mm
|
|
|
#6-32
|
1.375 in
34.9 mm
|
||
| CBS-TM-8-01 | $0.1996 - $0.2269 | 28000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
|
| $0.3216 - $0.3656 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.2431 - $0.2763 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.2746 - $0.312 | 3000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.2192 - $0.2493 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
| $0.2499 - $0.2841 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.126 in
28.6 mm
|
||
| $0.1996 - $0.2267 | 11000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.2599 - $0.2952 | 7000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.252 in
31.8 mm
|
||
| $0.2894 - $0.329 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
| $0.334 - $0.3797 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.374 in
34.9 mm
|
||
| $0.2471 - $0.2808 | 1000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.2984 - $0.3388 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
| $0.3439 - $0.3909 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.2219 - $0.2521 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.752 in
19.1 mm
|
||
| $0.24 - $0.2726 | 9000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
| $0.2779 - $0.3158 | 8000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.5 in
38.1 mm
|
||
| $0.1963 - $0.2232 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.2716 - $0.3085 | Request the lead time here |
0.157 in
4 mm
|
|
|
#6-32
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue