These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.334 - $0.3797 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
1.374 in
34.9 mm
|
||
| $0.2471 - $0.2808 | 1000 In stock |
0.157 in
4.0 mm
|
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue