Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.6304 - $0.7163 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.311 in
7.9 mm
|
||
| $0.6844 - $0.7778 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.63 in
16.0 mm
|
||
| $0.6822 - $0.7753 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.563 in
14.3 mm
|
||
| $0.671 - $0.7625 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.551 in
14.0 mm
|
||
| $0.6324 - $0.7185 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.315 in
8.0 mm
|
||
| $0.6576 - $0.7476 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.472 in
12.0 mm
|
||
| $0.6452 - $0.7329 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.394 in
10.0 mm
|
||
| $0.643 - $0.7307 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.374 in
9.5 mm
|
||
| $0.656 - $0.7454 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.437 in
11.1 mm
|
||
| $0.6199 - $0.7046 | Request the lead time here |
|
0.701 in
17.8 mm
|
|
0.236 in
6.0 mm
|
||
| $0.667 - $0.7579 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.5 in
12.7 mm
|
||
| $0.7243 - $0.8228 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.874 in
22.2 mm
|
||
| $0.71 - $0.8065 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.752 in
19.1 mm
|
||
| $0.6959 - $0.7908 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.626 in
15.9 mm
|
||
| $0.4851 - $0.551 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.311 in
7.9 mm
|
||
| $0.4754 - $0.5404 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
| $0.5148 - $0.5848 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.5 in
12.7 mm
|
||
| $0.6181 - $0.7024 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.252 in
6.4 mm
|
||
| $0.6181 - $0.7024 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
| $0.5569 - $0.6331 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue