Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.6076 - $0.6582 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
|
0.700 in
17.8 mm
|
0.750 in
19.1 mm
|
||
LCBSB-3-01A-RT | $0.5529 - $0.5988 | 20000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
|
0.700 in
17.8 mm
|
0.187 in
4.7 mm
|
|
$0.5905 - $0.6397 | 4000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
$0.562 - $0.6087 | 500 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.312 in
7.9 mm
|
||
$0.5744 - $0.6222 | 1000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.563 in
14.3 mm
|
||
LCBSB-14-01A-RT | $0.6205 - $0.6721 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.875 in
22.2 mm
|
|
LCBSB-10-01A-RT | $0.5947 - $0.6443 | 5000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.625 in
15.9 mm
|
|
$0.6353 - $0.6882 | Request the lead time here |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
$0.5823 - $0.6307 | 5000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.500 in
12.7 mm
|
||
$0.6283 - $0.6808 | 2000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
CBABS205A | $0.5716 - $0.6858 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.138 in
3.5 mm
|
|
LCBSB-6-01A-RT | $0.5691 - $0.6164 | 28000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.375 in
9.5 mm
|
|
LCBSB-16-01A-RT | $0.6338 - $0.6865 | 3000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
|
$0.6148 - $0.666 | 7000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.438 in
11.1 mm
|
||
LCBSBM-8-01A-RT | $0.6216 - $0.6734 | 22000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
|
$0.6473 - $0.7011 | 1000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.125 in
28.6 mm
|
||
$0.608 - $0.6585 | 3000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
$0.5992 - $0.6491 | Request the lead time here |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
LCBSB-4-01A-RT | $0.5608 - $0.6076 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.250 in
6.4 mm
|
|
$0.6035 - $0.6538 | 28000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue