Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.5091 - $0.611 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.138 in
3.5 mm
|
||
$0.6339 - $0.7605 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
||
$0.4937 - $0.7584 | 2000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
CBABS335A | $0.7762 - $0.9317 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
|
$0.479 - $0.5749 | 2000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
$0.6275 - $0.753 | 2000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
$0.6524 - $0.7829 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
||
CBSBT-9-01A-RT | $0.4992 - $0.599 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
|
$0.7269 - $0.8723 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
CBABS215A | $0.6058 - $0.7269 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.252 in
6.4 mm
|
|
$0.4691 - $0.5627 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
$0.5684 - $0.6822 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
$0.6524 - $0.7829 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.362 in
9.2 mm
|
||
$0.5425 - $0.6511 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.252 in
6.4 mm
|
||
$0.5072 - $0.7405 | 25000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
CBABS430A | $0.7145 - $0.8574 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
|
$0.4883 - $0.5859 | 3000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
0.438 in
11.1 mm
|
||
$0.6678 - $0.8014 | 3000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
$0.6462 - $0.7753 | 2000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
$0.5811 - $0.6972 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
0.551 in
14.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue