Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5135 - $0.5688 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.3688 - $0.419 | 25000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
| CBABS215A | $0.5135 - $0.5688 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
|
| $0.5934 - $0.5934 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
| $0.5664 - $0.6274 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.5 in
12.7 mm
|
||
| CBABS335A | $0.5264 - $0.5833 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.750 in
19.1 mm
|
|
| CBABS120A | $0.5373 - $0.5952 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.283 in
7.2 mm
|
|
| $0.3411 - $0.3874 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.482 - $0.5341 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.4923 - $0.5457 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.5527 - $0.6125 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| CBSBT-9-01A-RT | $0.3632 - $0.4126 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
|
| $0.6162 - $0.6829 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.4923 - $0.5457 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.5476 - $0.6067 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
| $0.3588 - $0.408 | 2000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.5527 - $0.6125 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.362 in
9.2 mm
|
||
| $0.3484 - $0.3956 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.311 in
7.9 mm
|
||
| $0.3516 - $0.3996 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.482 - $0.5341 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.138 in
3.5 mm