Menu Search

Self-Adhesive PCB Support Pillars - Snap-Locking/Low Profile

In stock

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.3484 - $0.3956 1000 In stock
0.1 in
0.5 in
0.311 in
$0.482 - $0.5341 Request the lead time here
0.138 in
0.551 in
0.138 in
$0.5373 - $0.5952 Request the lead time here
0.118 in
0.551 in
0.315 in
$0.3588 - $0.408 2000 In stock
0.100 in
0.500 in
0.500 in
CBABS430A $0.6056 - $0.671 Request the lead time here
0.079 in
0.5 in
0.626 in
  • of 2
Adhesive Base Support - UL94 V-2 ; Nylon 6/6 ; 7.9 mm | 0.311 in

CBSBT-5-01A-RT

Price Range
$0.3956 - $0.3484

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.1 in
  • Locking Head Height A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 3.5 mm | 0.138 in

CBABS105A

Price Range
$0.5341 - $0.482

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.551 in
  • Hole Diameter A
    0.138 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.138 in
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 14.0 mm | 0.551 in ; Spacer Length 8.0 mm | 0.315 in

CBABS220A

Price Range
$0.5952 - $0.5373

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.551 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.315 in
Adhesive Base Support - UL94 V-2 ; Nylon 6/6 ; 12.7 mm | 0.500 in

CBSBT-8-01A-RT

Price Range
$0.408 - $0.3588

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Panel Thickness A
    0.064 in
  • Minimum Operating Temperature
    32 °F
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 15.9 mm | 0.626 in

CBABS430A

Price Range
$0.671 - $0.6056

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.626 in
  • Base Material
    Rubber-Based Adhesive