A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0394 - $0.0462 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.688 in
17.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0431 - $0.0503 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0379 - $0.0442 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| 010832T062 | $0.0389 - $0.0453 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
|
| $0.041 - $0.0478 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.039 - $0.0455 | 2000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0431 - $0.0502 | 6000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0421 - $0.0491 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0491 - $0.0573 | 14000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0549 - $0.064 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| 011032T050 | $0.0424 - $0.0495 | 22000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
|
| $0.0446 - $0.0521 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0498 - $0.0581 | 1000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.092 - $0.1073 | 1000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
2.500 in
63.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0474 - $0.0553 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.05 - $0.0583 | 4000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0388 - $0.045 | 4000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0431 - $0.0503 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0437 - $0.0507 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0455 - $0.053 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.063 in
27 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue