Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0414 - $0.0482 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0442 - $0.0515 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.1422 - $0.1951 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| 0150013T050 | $0.2431 - $0.3335 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
|
| $0.0522 - $0.061 | 6000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.334 - $0.3896 | 4000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0411 - $0.0479 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0436 - $0.0506 | 1000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0423 - $0.0494 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0442 - $0.0515 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0495 - $0.0576 | 2000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0553 - $0.0643 | 11000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.052 - $0.0604 | 8000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0416 - $0.0485 | 3000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0427 - $0.0499 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| 0175010T025 | $0.2563 - $0.3516 | 2000 In stock |
3/4-10
|
Nylon 6/6
|
0.370 in
9.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
|
| $0.0528 - $0.0617 | 9000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| 0131218T050 | $0.1605 - $0.1872 | 11000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
|
| $0.0391 - $0.0457 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0441 - $0.0514 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive