Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| 012528T037 | $0.0514 - $0.0599 | 10000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
|
| $0.0446 - $0.0521 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.3057 - $0.4195 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.1628 - $0.1899 | 12000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.3412 - $0.3982 | 2000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0419 - $0.0489 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.1604 - $0.1872 | 151000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0405 - $0.0473 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0507 - $0.0592 | 15000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.1715 - $0.20 | 14000 In stock |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| 0162511T050 | $0.2635 - $0.3614 | 9500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
|
| $0.0392 - $0.0459 | 6000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0418 - $0.0487 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0411 - $0.0479 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0431 - $0.0502 | 1000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0479 - $0.056 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0503 - $0.0588 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0426 - $0.0498 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.375 in
34.9 mm
|
Hexagonal Socket Drive
|
||
| $0.2687 - $0.3687 | 2500 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0418 - $0.0487 | 3000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive