Menu Search

Set Screws - Plastic-Slotted

In stock

Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.

Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.

  • Flame resistance rating is UL94 V2
  • Imperial and Metric sizes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
62NPT05014 $0.282 - $0.4298 2000 In stock
1/2-14
0.565 in
010256S018 $0.0361 - $0.042 Request the lead time here
#2-56
0.188 in
$0.0376 - $0.0438 Request the lead time here
#2-56
0.563 in
$0.0344 - $0.0401 Request the lead time here
#4-40
0.156 in
$0.0357 - $0.0417 7000 In stock
#4-40
0.500 in
$0.0372 - $0.0433 Request the lead time here
#2-56
0.438 in
$0.041 - $0.0478 Request the lead time here
#4-40
1.625 in
$0.0382 - $0.0446 Request the lead time here
#6-32
0.313 in
$0.0375 - $0.0436 1000 In stock
#4-36
0.500 in
$0.0406 - $0.0474 Request the lead time here
#4-40
1.500 in
010632S050 $0.0373 - $0.0436 24000 In stock
#6-32
0.500 in
$0.0437 - $0.0507 Request the lead time here
#6-32
1.875 in
$0.0383 - $0.0447 Request the lead time here
#6-32
1.125 in
$0.0381 - $0.0445 Request the lead time here
#6-32
0.875 in
$0.0421 - $0.0493 Request the lead time here
#6-32
2.000 in
$0.0386 - $0.0448 Request the lead time here
#8-32
0.438 in
$0.0392 - $0.0459 3500 In stock
#8-32
1.000 in
$0.0389 - $0.0453 Request the lead time here
#8-32
0.625 in
$0.0359 - $0.0419 Request the lead time here
#2-56
0.156 in
$0.0377 - $0.0441 Request the lead time here
#2-56
0.625 in
  • of 21
Set Screw 1/2-14 0.565 in Nylon 6/6

62NPT05014

Price Range
$0.4298 - $0.282

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.565 in
  • Thread Size
    1/2-14
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-56; Thread Length 4.7 mm | 0.187 in

010256S018

Price Range
$0.042 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256S056

Price Range
$0.0438 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 4 mm | 0.156 in

010440S015

Price Range
$0.0401 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

010440S050

Price Range
$0.0417 - $0.0357

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-56; Thread Length 11.1 mm | 0.437 in

010256S043

Price Range
$0.0433 - $0.0372

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 41.3 mm | 1.625 in

010440S162

Price Range
$0.0478 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in

010632G031

Price Range
$0.0446 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-36; Thread Length 12.7 mm | 0.500 in

010436S050

Price Range
$0.0436 - $0.0375

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 38.1 mm | 1.500 in

010440S150

Price Range
$0.0474 - $0.0406

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632S050

Price Range
$0.0436 - $0.0373

Stock Levels
24000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 47.6 mm | 1.875 in

010632G187

Price Range
$0.0507 - $0.0437

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in

010632S112

Price Range
$0.0447 - $0.0383

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 22.2 mm | 0.875 in

010632S087

Price Range
$0.0445 - $0.0381

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #6-32; Thread Length 50.8 mm | 2.000 in

010632S200

Price Range
$0.0493 - $0.0421

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 11.1 mm | 0.437 in

010832G043

Price Range
$0.0448 - $0.0386

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

010832S100

Price Range
$0.0459 - $0.0392

Stock Levels
3500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 15.9 mm | 0.625 in

010832S062

Price Range
$0.0453 - $0.0389

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-56; Thread Length 4 mm | 0.156 in

010256S015

Price Range
$0.0419 - $0.0359

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-56; Thread Length 15.9 mm | 0.625 in

010256S062

Price Range
$0.0441 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw