Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| 62NPT05014 | $0.282 - $0.4298 | 2000 In stock |
1/2-14
|
|
0.565 in
14.4 mm
|
|
| 010256S018 | $0.0361 - $0.042 | Request the lead time here |
#2-56
|
|
0.188 in
4.8 mm
|
|
| $0.0376 - $0.0438 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0344 - $0.0401 | Request the lead time here |
#4-40
|
|
0.156 in
4 mm
|
||
| $0.0357 - $0.0417 | 7000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0372 - $0.0433 | Request the lead time here |
#2-56
|
|
0.438 in
11.1 mm
|
||
| $0.041 - $0.0478 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
| $0.0382 - $0.0446 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0375 - $0.0436 | 1000 In stock |
#4-36
|
|
0.500 in
12.7 mm
|
||
| $0.0406 - $0.0474 | Request the lead time here |
#4-40
|
|
1.500 in
38.1 mm
|
||
| 010632S050 | $0.0373 - $0.0436 | 24000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
|
| $0.0437 - $0.0507 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
| $0.0383 - $0.0447 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm
|
||
| $0.0381 - $0.0445 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#6-32
|
|
2.000 in
50.8 mm
|
||
| $0.0386 - $0.0448 | Request the lead time here |
#8-32
|
|
0.438 in
11.1 mm
|
||
| $0.0392 - $0.0459 | 3500 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0389 - $0.0453 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
| $0.0359 - $0.0419 | Request the lead time here |
#2-56
|
|
0.156 in
4 mm
|
||
| $0.0377 - $0.0441 | Request the lead time here |
#2-56
|
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue