Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0417 - $0.0572 | Request the lead time here |
1/4-20
|
|
0.625 in
15.9 mm
|
||
| $0.0442 - $0.0607 | Request the lead time here |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.1825 - $0.2129 | Request the lead time here |
3/8-24
|
|
0.313 in
8 mm
|
||
| $0.0537 - $0.0626 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.0435 - $0.0597 | Request the lead time here |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.0427 - $0.0586 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.0435 - $0.0597 | Request the lead time here |
1/4-28
|
|
0.625 in
15.9 mm
|
||
| $0.054 - $0.063 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.0544 - $0.0633 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0414 - $0.0568 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.0467 - $0.0544 | Request the lead time here |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.0565 - $0.0659 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.0453 - $0.0527 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0419 - $0.0574 | Request the lead time here |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.2802 - $0.3844 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.0472 - $0.0551 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0361 - $0.0495 | Request the lead time here |
#10-32
|
|
0.750 in
19.1 mm
|
||
| $0.0485 - $0.0565 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.046 - $0.0537 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm