Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0529 - $0.0726 | 8500 In stock |
M4 x 0.7
|
|
1.575 in
40.0 mm
|
||
| $0.0507 - $0.0592 | Request the lead time here |
1/4-28
|
|
0.188 in
4.8 mm
|
||
| $0.0402 - $0.0552 | 3000 In stock |
M5 x 0.8
|
|
0.472 in
12.0 mm
|
||
| $0.0643 - $0.0882 | Request the lead time here |
M6 x 1.0
|
|
0.787 in
20.0 mm
|
||
| $0.1223 - $0.1679 | 500 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
| $0.1922 - $0.2636 | 1500 In stock |
M10 x 1.5
|
|
0.512 in
13.0 mm
|
||
| $0.1859 - $0.255 | 1000 In stock |
3/8-16
|
|
0.500 in
12.7 mm
|
||
| $0.2635 - $0.3614 | 500 In stock |
5/8-11
|
|
0.500 in
12.7 mm
|
||
| $0.0511 - $0.0595 | 1000 In stock |
1/4-28
|
|
0.250 in
6.4 mm
|
||
| $0.0425 - $0.0583 | Request the lead time here |
M5 x 0.8
|
|
0.512 in
13.0 mm
|
||
| $0.0645 - $0.0884 | Request the lead time here |
M6 x 1.0
|
|
0.866 in
22.0 mm
|
||
| $0.1242 - $0.1704 | 500 In stock |
5/16-18
|
|
0.750 in
19.1 mm
|
||
| $0.2022 - $0.2775 | Request the lead time here |
M10 x 1.5
|
|
0.748 in
19.0 mm
|
||
| $0.1877 - $0.2574 | Request the lead time here |
3/8-16
|
|
0.625 in
15.9 mm
|
||
| $0.2729 - $0.3745 | 8000 In stock |
5/8-12
|
|
0.750 in
19.1 mm
|
||
| $0.2124 - $0.2914 | 500 In stock |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
| $0.1307 - $0.1794 | 4000 In stock |
3/8-24
|
|
0.500 in
12.7 mm
|
||
| $0.2827 - $0.3876 | 500 In stock |
5/8-13
|
|
1.000 in
25.4 mm
|
||
| $0.0336 - $0.0461 | Request the lead time here |
#10-24
|
|
1.250 in
31.8 mm
|
||
| $0.0427 - $0.0499 | Request the lead time here |
#10-32
|
|
0.625 in
15.9 mm