Menu Search

Set Screws - Plastic-Slotted

In stock

Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.

Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.

  • Flame resistance rating is UL94 V2
  • Imperial and Metric sizes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0346 - $0.0473 Request the lead time here
#10-32
1.750 in
$0.0383 - $0.0525 Request the lead time here
1/4-20
0.875 in
$0.0395 - $0.0543 Request the lead time here
1/4-20
1.500 in
$0.0403 - $0.0553 500 In stock
1/4-20
1.000 in
$0.0341 - $0.0467 Request the lead time here
#10-24
1.500 in
$0.0446 - $0.0521 Request the lead time here
#10-32
0.625 in
$0.0365 - $0.0502 Request the lead time here
#10-32
2.000 in
$0.0328 - $0.0449 1000 In stock
#10-32
0.750 in
$0.0385 - $0.0528 500 In stock
1/4-20
1.000 in
$0.0491 - $0.0573 Request the lead time here
1/4-20
0.375 in
$0.04 - $0.0548 1500 In stock
1/4-20
1.750 in
$0.0359 - $0.0494 Request the lead time here
M4 x 0.7
0.118 in
$0.0422 - $0.058 4000 In stock
M5 x 0.8
1.575 in
$0.0664 - $0.0911 Request the lead time here
M6 x 1.0
1.378 in
$0.1882 - $0.2581 9500 In stock
M8 x 1.25
0.984 in
$0.2595 - $0.3558 12000 In stock
M10 x 1.5
1.969 in
$0.1252 - $0.1717 Request the lead time here
5/16-24
0.813 in
$0.0643 - $0.0882 Request the lead time here
M6 x 1.0
1.772 in
$0.1307 - $0.1794 4000 In stock
3/8-16
0.500 in
0150013G050 $0.2431 - $0.3335 1000 In stock
1/2-13
0.500 in
  • of 21
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 44.5 mm | 1.750 in

011032S175

Price Range
$0.0473 - $0.0346

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in

012520G087

Price Range
$0.0525 - $0.0383

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in

012520S150

Price Range
$0.0543 - $0.0395

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

012528G100

Price Range
$0.0553 - $0.0403

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024S150

Price Range
$0.0467 - $0.0341

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

011032G062

Price Range
$0.0521 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032G200

Price Range
$0.0502 - $0.0365

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in

011032S075

Price Range
$0.0449 - $0.0328

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

012520G100

Price Range
$0.0528 - $0.0385

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in

012520S037

Price Range
$0.0573 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 44.5 mm | 1.750 in

012520S175

Price Range
$0.0548 - $0.04

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M4 x 0.7; Thread Length 3.0 mm | 0.118 in

50M040070R003

Price Range
$0.0494 - $0.0359

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in

50M050080R040

Price Range
$0.058 - $0.0422

Stock Levels
4000 In stock
Attributes
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M6 x 1.0; Thread Length 35.0 mm | 1.378 in

50M060100R035

Price Range
$0.0911 - $0.0664

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M8 x 1.25; Thread Length 25.0 mm | 0.984 in

50M080125R025

Price Range
$0.2581 - $0.1882

Stock Levels
9500 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M10 x 1.5; Thread Length 50.0 mm | 1.969 in

50M100150R050

Price Range
$0.3558 - $0.2595

Stock Levels
12000 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 5/16-24; Thread Length 20.6 mm | 0.812 in

0131224S081

Price Range
$0.1717 - $0.1252

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.813 in
  • Thread Size
    5/16-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M6 x 1.0; Thread Length 45.0 mm | 1.772 in

50M060100R045

Price Range
$0.0882 - $0.0643

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 3/8-16; Thread Length 12.7 mm | 0.500 in

0137516G050

Price Range
$0.1794 - $0.1307

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/2-13; Thread Length 12.7 mm | 0.500 in

0150013G050

Price Range
$0.3335 - $0.2431

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/2-13
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw