Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.043 - $0.0501 | 2000 In stock |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0421 - $0.0491 | Request the lead time here |
#10-24
|
|
0.375 in
9.5 mm
|
||
| $0.0431 - $0.0503 | Request the lead time here |
#10-32
|
|
0.188 in
4.8 mm
|
||
| $0.0414 - $0.0482 | 1000 In stock |
#10-32
|
|
0.188 in
4.8 mm
|
||
| $0.0489 - $0.0569 | Request the lead time here |
1/4-20
|
|
0.313 in
8 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.0632 - $0.0867 | 500 In stock |
M6 x 1.0
|
|
0.472 in
12.0 mm
|
||
| $0.0398 - $0.0546 | 4000 In stock |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
||
| $0.2547 - $0.3494 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.1602 - $0.2197 | Request the lead time here |
M6 x 1.0
|
|
2.953 in
75.0 mm
|
||
| $0.1901 - $0.2608 | 2500 In stock |
M10 x 1.5
|
|
0.394 in
10.0 mm
|
||
| $0.035 - $0.0479 | Request the lead time here |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.0395 - $0.0543 | 1500 In stock |
1/4-28
|
|
0.625 in
15.9 mm
|
||
| $0.0397 - $0.0546 | 2500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.0463 - $0.0633 | 4000 In stock |
M6 x 1.0
|
|
0.197 in
5.0 mm
|
||
| $0.1274 - $0.1747 | 3500 In stock |
3/8-24
|
|
0.422 in
10.7 mm
|
||
| $0.1885 - $0.2585 | Request the lead time here |
M8 x 1.25
|
|
1.181 in
30.0 mm
|
||
| $0.0418 - $0.0487 | Request the lead time here |
#10-24
|
|
0.313 in
8 mm
|
||
| $0.0344 - $0.0471 | 1500 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
| 010256S050 | $0.0375 - $0.0436 | 2000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue