A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| SR3A | $0.6312 - $4.1821 | 6303 In stock |
3.000 in
76.2 mm
|
3.5 in
88.9 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
|
| $0.0962 - $1.1412 | 2000 In stock |
1.625 in
41.3 mm
|
2 in
50.8 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
| $0.5536 - $6.5608 | 3562 In stock |
2.125 in
54 mm
|
2.5 in
63.5 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0409 - $0.4852 | 136718 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
||
| $0.5939 - $6.6852 | 1200 In stock |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.092 - $1.09 | 46700 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.5582 - $6.623 | 700 In stock |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0515 - $0.6114 | 8863 In stock |
0.750 in
19.1 mm
|
1.156 in
29.36 mm
|
0.190 in
4.8 mm
|
0.180 in
4.6 mm
|
||
| $0.1147 - $1.3588 | 5700 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
| $0.104 - $1.1692 | 50606 In stock |
1.750 in
44.5 mm
|
2.13 in
54.1 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0318 - $0.3965 | 278447 In stock |
0.500 in
12.7 mm
|
0.85 in
21.59 mm
|
0.090 in
2.3 mm
|
0.110 in
2.8 mm
|
||
| SR2A | $0.1445 - $1.7102 | 2010 In stock |
2.000 in
50.8 mm
|
2.5 in
63.5 mm
|
0.170 in
4.3 mm
|
0.190 in
4.8 mm
|
|
| $0.2006 - $2.3787 | 5228 In stock |
0.750 in
19.1 mm
|
1.12 in
28.45 mm
|
0.760 in
19.3 mm
|
0.094 in
2.4 mm
|
||
| SR1A | $0.0663 - $0.7851 | 18048 In stock |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
0.096 in
2.4 mm
|
0.150 in
3.8 mm
|
|
| $0.1526 - $1.8074 | 30467 In stock |
0.688 in
17.5 mm
|
1 in
25.4 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.6436 - $7.6024 | 2000 In stock |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0649 - $0.7678 | 40857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0953 - $1.1272 | 37777 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0335 - $0.3965 | 10242 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
| S3A | $0.5441 - $6.4674 | 24 In stock |
3.000 in
76.2 mm
|
3.375 in
85.73 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue