| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0464 |
| 5000 - 9999 | $0.0417 |
| 10000 - 24999 | $0.0376 |
| 25000 + | $0.0338 |
| Base Height | 0.065 in |
|---|---|
| Base Height | 1.7 mm |
| Base Outside Diameter | 0.346 in |
| Base Outside Diameter | 8.8 mm |
| Flange Height | 1.6 mm |
| Flange Height | 0.062 in |
| Flange Outside Diameter | 0.615 in |
| Flange Outside Diameter | 15.6 mm |
| Inside Diameter | 0.252 in |
| Inside Diameter | 6.4 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue