Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Base Width | Compatible Panel Thickness Range | Base Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2239 - $0.4803 | 1500 In stock |
|
1 in
25.4 mm
|
|
0.866 in
22.0 mm
|
||
| $0.2099 - $0.4503 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
||
| SHR-C3 | $0.5552 - $1.2072 | Request the lead time here |
|
1 in
25.4 mm
|
|
0.866 in
22.0 mm
|
|
| $0.2219 - $0.4759 | Request the lead time here |
|
|
0.031 - 0.079 in
0.8 - 2.0 mm