Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | H | Color | Material | D | View | |
---|---|---|---|---|---|---|---|---|---|
$0.4019 - $0.6699 | 2000 In stock |
1.26 in
32.0 mm
|
1.161 in
29.5 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
$0.0262 - $0.0437 | 5000 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.472 in
12.0 mm
|
||
$0.1494 - $0.2324 | 1000 In stock |
1.909 in
48.5 mm
|
2.008 in
51.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
2.165 in
55.0 mm
|
||
$0.0538 - $0.0897 | 10000 In stock |
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
0.768 in
19.5 mm
|
||
$0.1594 - $0.2479 | 1000 In stock |
2.008 in
51.0 mm
|
2.126 in
54.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
2.283 in
58.0 mm
|
||
$0.4284 - $0.714 | 2000 In stock |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.87 in
47.5 mm
|
||
$0.0262 - $0.0437 | 5000 In stock |
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.433 in
11.0 mm
|
||
$0.0721 - $0.1202 | 2000 In stock |
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
0.866 in
22.0 mm
|
||
$0.1235 - $0.1921 | 2000 In stock |
1.26 in
32.0 mm
|
1.398 in
35.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
1.555 in
39.5 mm
|
||
$0.0291 - $0.0485 | Request the lead time here |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.61 in
15.5 mm
|
||
$0.0741 - $0.1152 | 2000 In stock |
0.748 in
19.0 mm
|
0.846 in
21.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
1.004 in
25.5 mm
|
||
$0.1249 - $0.1943 | 2000 In stock |
1.323 in
33.6 mm
|
1.492 in
37.9 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
1.673 in
42.5 mm
|
||
$0.2167 - $0.3612 | 2000 In stock |
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
$0.4207 - $0.7011 | 2000 In stock |
1.594 in
40.5 mm
|
1.516 in
38.5 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.752 in
44.5 mm
|
||
$0.39 - $0.65 | 2000 In stock |
1.492 in
37.9 mm
|
1.323 in
33.6 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.673 in
42.5 mm
|
||
$0.0763 - $0.1187 | 4000 In stock |
0.827 in
21.0 mm
|
0.925 in
23.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
1.083 in
27.5 mm
|
||
$0.0792 - $0.1232 | 2000 In stock |
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
1.26 in
32.0 mm
|
||
$0.3593 - $0.5988 | 2000 In stock |
1.398 in
35.5 mm
|
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.555 in
39.5 mm
|
||
$0.0276 - $0.0461 | 5000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.531 in
13.5 mm
|
||
$0.0509 - $0.0849 | 5000 In stock |
0.413 in
10.5 mm
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.65 in
16.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue