Menu Search

Snap-Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilized Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$0.1289 - $0.1965 18500 In stock
0.937 in
1.189 in
$0.0539 - $0.0822 28000 In stock
0.626 in
0.811 in
22MP05004 $0.0326 - $0.0497 12000 In stock
0.252 in
0.5 in
22MP05005 $0.0326 - $0.0497 82000 In stock
0.311 in
0.5 in
$0.0539 - $0.0822 52000 In stock
0.563 in
0.811 in
$0.0373 - $0.0569 76000 In stock
0.311 in
0.563 in
$0.0484 - $0.0737 11000 In stock
0.563 in
0.689 in
$0.0728 - $0.111 9500 In stock
0.626 in
0.874 in
22MP13716 $0.1289 - $0.1965 22750 In stock
1 in
1.374 in
$0.1604 - $0.2445 1750 In stock
1.063 in
1.5 in
$0.0281 - $0.0428 115000 In stock
0.252 in
0.374 in
$0.0373 - $0.0569 67000 In stock
0.252 in
0.626 in
$0.0728 - $0.111 21000 In stock
0.437 in
0.874 in
22MP10915 $0.1059 - $0.1613 47000 In stock
0.937 in
1.094 in
$0.0281 - $0.0428 38000 In stock
0.126 in
0.252 in
22MP04376 $0.0308 - $0.0469 63000 In stock
0.252 in
0.437 in
22MP05006 $0.0326 - $0.0497 75000 In stock
0.374 in
0.5 in
$0.0484 - $0.0737 31000 In stock
0.374 in
0.752 in
22MP08711 $0.0728 - $0.111 86000 In stock
0.689 in
0.874 in
22MP07508 $0.0484 - $0.0737 7000 In stock
0.5 in
0.752 in
  • of 7
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP11815

Price Range
$0.1965 - $0.1289

Stock Levels
18500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.189 in
  • Head Diameter
    1.311 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.453 in
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08110

Price Range
$0.0822 - $0.0539

Stock Levels
28000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.626 in
  • Compatible Hole Diameter
    0.811 in
  • Head Diameter
    0.89 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP05004

Price Range
$0.0497 - $0.0326

Stock Levels
12000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.579 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP05005

Price Range
$0.0497 - $0.0326

Stock Levels
82000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.311 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.579 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Panel Thickness Range 3.2 mm | 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP08109

Price Range
$0.0822 - $0.0539

Stock Levels
52000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Compatible Hole Diameter
    0.811 in
  • Head Diameter
    0.89 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.406 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP05625

Price Range
$0.0569 - $0.0373

Stock Levels
76000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.311 in
  • Compatible Hole Diameter
    0.563 in
  • Head Diameter
    0.657 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP06879

Price Range
$0.0737 - $0.0484

Stock Levels
11000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Compatible Hole Diameter
    0.689 in
  • Head Diameter
    0.78 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08710

Price Range
$0.111 - $0.0728

Stock Levels
9500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.626 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.626 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 25.4 mm | 1 in

22MP13716

Price Range
$0.1965 - $0.1289

Stock Levels
22750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1 in
  • Compatible Hole Diameter
    1.374 in
  • Head Diameter
    1.469 in
  • Inside Diameter
    1 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 27.0 mm | 1.063 in

22MP15017

Price Range
$0.2445 - $0.1604

Stock Levels
1750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.063 in
  • Compatible Hole Diameter
    1.5 in
  • Head Diameter
    1.61 in
  • Inside Diameter
    1.063 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP03754

Price Range
$0.0428 - $0.0281

Stock Levels
115000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.374 in
  • Head Diameter
    0.469 in
  • Inside Diameter
    0.252 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP06254

Price Range
$0.0569 - $0.0373

Stock Levels
67000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.626 in
  • Head Diameter
    0.717 in
  • Inside Diameter
    0.252 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP08707

Price Range
$0.111 - $0.0728

Stock Levels
21000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.437 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP10915

Price Range
$0.1613 - $0.1059

Stock Levels
47000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.094 in
  • Head Diameter
    1.22 in
  • Inside Diameter
    0.937 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 3.2 mm | 0.126 in

22MP02502

Price Range
$0.0428 - $0.0281

Stock Levels
38000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.126 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.311 in
  • Inside Diameter
    0.126 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP04376

Price Range
$0.0469 - $0.0308

Stock Levels
63000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.244 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP05006

Price Range
$0.0497 - $0.0326

Stock Levels
75000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.374 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.579 in
  • Inside Diameter
    0.374 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP07506

Price Range
$0.0737 - $0.0484

Stock Levels
31000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.374 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.374 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 17.5 mm | 0.689 in

22MP08711

Price Range
$0.111 - $0.0728

Stock Levels
86000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.689 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.689 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP07508

Price Range
$0.0737 - $0.0484

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.5 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.5 in
  • Maximum Panel Thickness
    0.126 in