Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
$0.1289 - $0.1965 | 18500 In stock |
0.937 in
23.8 mm
|
1.189 in
30.2 mm
|
||
22MP01010 | $0.0337 - $0.0447 | 1000 In stock |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
|
$0.0713 - $0.0944 | 29000 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
$0.0921 - $0.1223 | 23000 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
||
$0.0935 - $0.124 | 1000 In stock |
0.625 in
15.9 mm
|
0.812 in
20.6 mm
|
||
$0.037 - $0.049 | 66000 In stock |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
22MP03753W | $0.0487 - $0.0647 | 1000 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
|
$0.0647 - $0.0859 | Request the lead time here |
0.312 in
7.9 mm
|
0.562 in
14.3 mm
|
||
$0.0838 - $0.111 | Request the lead time here |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
||
$0.0337 - $0.0447 | 24000 In stock |
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
$0.0364 - $0.0447 | 117000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
||
$0.0364 - $0.0447 | 48000 In stock |
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
$0.0551 - $0.0677 | 57000 In stock |
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
$0.0585 - $0.0777 | 1000 In stock |
0.243 in
6.2 mm
|
0.437 in
11.1 mm
|
||
$0.0647 - $0.0859 | 1000 In stock |
0.437 in
11.1 mm
|
0.625 in
15.9 mm
|
||
$0.1028 - $0.1362 | Request the lead time here |
0.562 in
14.3 mm
|
0.562 in
14.3 mm
|
||
$0.0364 - $0.0447 | 95000 In stock |
0.24 in
6.1 mm
|
0.311 in
7.9 mm
|
||
$0.04 - $0.0527 | 7000 In stock |
0.406 in
10.3 mm
|
0.531 in
13.5 mm
|
||
$0.0487 - $0.0647 | 66000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
22MP05005W | $0.0567 - $0.075 | 8000 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue