Menu Search

Snap-Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilized Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$0.0364 - $0.0447 48000 In stock
0.374 in
0.5 in
$0.0364 - $0.0447 33000 In stock
0.343 in
0.469 in
$0.0499 - $0.0613 5000 In stock
0.626 in
0.752 in
$0.0487 - $0.0647 Request the lead time here
0.252 in
0.374 in
$0.0713 - $0.0944 10000 In stock
0.375 in
0.562 in
$0.0921 - $0.1223 Request the lead time here
0.500 in
0.750 in
$0.037 - $0.049 66000 In stock
0.250 in
0.375 in
$0.0428 - $0.0525 1000 In stock
0.500 in
0.625 in
$0.0647 - $0.0859 1000 In stock
0.437 in
0.625 in
$0.1028 - $0.1362 Request the lead time here
0.562 in
0.562 in
$0.0401 - $0.049 36000 In stock
0.343 in
0.469 in
$0.0499 - $0.0613 3000 In stock
0.625 in
0.781 in
$0.0585 - $0.0777 1000 In stock
0.250 in
0.437 in
22MP05627W $0.0647 - $0.0859 7000 In stock
0.437 in
0.562 in
22MP07509W $0.0838 - $0.111 9000 In stock
0.562 in
0.750 in
$0.1698 - $0.4097 Request the lead time here
0.812 in
1.093 in
$0.0728 - $0.111 Request the lead time here
0.375 in
0.875 in
$0.1698 - $0.4097 Request the lead time here
0.875 in
1.093 in
$1.6129 - $3.8948 4400 In stock
2.470 in
3.000 in
$1.7345 - $4.1886 9100 In stock
2.812 in
3.375 in
  • of 7
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP01030W

Price Range
$0.0447 - $0.0364

Stock Levels
48000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.374 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.563 in
  • Inside Diameter
    0.374 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020

Price Range
$0.0447 - $0.0364

Stock Levels
33000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.343 in
  • Compatible Hole Diameter
    0.469 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.343 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP01060W

Price Range
$0.0613 - $0.0499

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.626 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.827 in
  • Inside Diameter
    0.626 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP03754W

Price Range
$0.0647 - $0.0487

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.374 in
  • Head Diameter
    0.469 in
  • Inside Diameter
    0.252 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP05626W

Price Range
$0.0944 - $0.0713

Stock Levels
10000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP07508W

Price Range
$0.1223 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP01017W

Price Range
$0.049 - $0.037

Stock Levels
66000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.437 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
N/A - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP01050W

Price Range
$0.0525 - $0.0428

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.703 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP06257W

Price Range
$0.0859 - $0.0647

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP08109W

Price Range
$0.1362 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.562 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020W

Price Range
$0.049 - $0.0401

Stock Levels
36000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.343 in
  • Compatible Hole Diameter
    0.469 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.343 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP01070

Price Range
$0.0613 - $0.0499

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP04374W

Price Range
$0.0777 - $0.0585

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
N/A - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP05627W

Price Range
$0.0859 - $0.0647

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP07509W

Price Range
$0.111 - $0.0838

Stock Levels
9000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 20.6 mm | 0.812 in

22MP10913W

Price Range
$0.4097 - $0.1698

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.812 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.812 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP08706W

Price Range
$0.111 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 22.2 mm | 0.875 in

22MP10914W

Price Range
$0.4097 - $0.1698

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.875 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.875 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 62.7 mm | 2.470 in

22MP30039W

Price Range
$3.8948 - $1.6129

Stock Levels
4400 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.470 in
  • Compatible Hole Diameter
    3.000 in
  • Head Diameter
    3.160 in
  • Inside Diameter
    2.470 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 71.4 mm | 2.812 in

22MP33745W

Price Range
$4.1886 - $1.7345

Stock Levels
9100 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.812 in
  • Compatible Hole Diameter
    3.375 in
  • Head Diameter
    3.660 in
  • Inside Diameter
    2.812 in
  • Maximum Operating Temperature
    185 °F