Menu Search

Snap-Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilized Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
22MP05006 $0.0326 - $0.0497 75000 In stock
0.374 in
0.5 in
$0.0484 - $0.0737 31000 In stock
0.374 in
0.752 in
22MP08711 $0.0728 - $0.111 86000 In stock
0.689 in
0.874 in
$0.1604 - $0.2445 1750 In stock
1.063 in
1.5 in
22MP04376 $0.0308 - $0.0469 63000 In stock
0.252 in
0.437 in
$0.0484 - $0.0737 11000 In stock
0.563 in
0.689 in
$0.0728 - $0.111 9500 In stock
0.626 in
0.874 in
22MP13716 $0.1289 - $0.1965 22750 In stock
1 in
1.374 in
$0.0373 - $0.0569 2000 In stock
0.39 in
0.563 in
$0.0484 - $0.0737 12000 In stock
0.563 in
0.752 in
$0.1059 - $0.1613 5000 In stock
0.811 in
1.094 in
22MP04375 $0.0308 - $0.0469 306000 In stock
0.311 in
0.437 in
22MP06878 $0.0484 - $0.0737 58000 In stock
0.5 in
0.689 in
$0.0728 - $0.111 3000 In stock
0.563 in
0.874 in
$0.1289 - $0.1965 11750 In stock
0.937 in
1.252 in
$0.0281 - $0.0428 38000 In stock
0.126 in
0.252 in
$0.0373 - $0.0569 76000 In stock
0.311 in
0.563 in
22MP07508 $0.0484 - $0.0737 7000 In stock
0.5 in
0.752 in
22MP10012 $0.0983 - $0.1498 10500 In stock
0.768 in
1 in
$0.1604 - $0.2445 20000 In stock
1.126 in
1.5 in
  • of 7
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP05006

Price Range
$0.0497 - $0.0326

Stock Levels
75000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.374 in
  • Compatible Hole Diameter
    0.5 in
  • Head Diameter
    0.579 in
  • Inside Diameter
    0.374 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP07506

Price Range
$0.0737 - $0.0484

Stock Levels
31000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.374 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.374 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 17.5 mm | 0.689 in

22MP08711

Price Range
$0.111 - $0.0728

Stock Levels
86000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.689 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.689 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 27.0 mm | 1.063 in

22MP15017

Price Range
$0.2445 - $0.1604

Stock Levels
1750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.063 in
  • Compatible Hole Diameter
    1.5 in
  • Head Diameter
    1.61 in
  • Inside Diameter
    1.063 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP04376

Price Range
$0.0469 - $0.0308

Stock Levels
63000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.252 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.244 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP06879

Price Range
$0.0737 - $0.0484

Stock Levels
11000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Compatible Hole Diameter
    0.689 in
  • Head Diameter
    0.78 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08710

Price Range
$0.111 - $0.0728

Stock Levels
9500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.626 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.626 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 25.4 mm | 1 in

22MP13716

Price Range
$0.1965 - $0.1289

Stock Levels
22750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1 in
  • Compatible Hole Diameter
    1.374 in
  • Head Diameter
    1.469 in
  • Inside Diameter
    1 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.9 mm | 0.39 in

22MP05626

Price Range
$0.0569 - $0.0373

Stock Levels
2000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.39 in
  • Compatible Hole Diameter
    0.563 in
  • Head Diameter
    0.657 in
  • Inside Diameter
    0.39 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP07509

Price Range
$0.0737 - $0.0484

Stock Levels
12000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 20.6 mm | 0.811 in

22MP10913

Price Range
$0.1613 - $0.1059

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.811 in
  • Compatible Hole Diameter
    1.094 in
  • Head Diameter
    1.22 in
  • Inside Diameter
    0.811 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP04375

Price Range
$0.0469 - $0.0308

Stock Levels
306000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.311 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP06878

Price Range
$0.0737 - $0.0484

Stock Levels
58000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.5 in
  • Compatible Hole Diameter
    0.689 in
  • Head Diameter
    0.78 in
  • Inside Diameter
    0.5 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP08709

Price Range
$0.111 - $0.0728

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Compatible Hole Diameter
    0.874 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP12515

Price Range
$0.1965 - $0.1289

Stock Levels
11750 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.252 in
  • Head Diameter
    1.358 in
  • Inside Diameter
    0.937 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 3.2 mm | 0.126 in

22MP02502

Price Range
$0.0428 - $0.0281

Stock Levels
38000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.126 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.311 in
  • Inside Diameter
    0.126 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 7.9 mm | 0.311 in

22MP05625

Price Range
$0.0569 - $0.0373

Stock Levels
76000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.311 in
  • Compatible Hole Diameter
    0.563 in
  • Head Diameter
    0.657 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 12.7 mm | 0.5 in

22MP07508

Price Range
$0.0737 - $0.0484

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.5 in
  • Compatible Hole Diameter
    0.752 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.5 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 19.5 mm | 0.768 in

22MP10012

Price Range
$0.1498 - $0.0983

Stock Levels
10500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.768 in
  • Compatible Hole Diameter
    1 in
  • Head Diameter
    1.126 in
  • Inside Diameter
    0.768 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 28.6 mm | 1.126 in

22MP15018

Price Range
$0.2445 - $0.1604

Stock Levels
20000 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.126 in
  • Compatible Hole Diameter
    1.5 in
  • Head Diameter
    1.61 in
  • Inside Diameter
    1.126 in
  • Maximum Panel Thickness
    0.126 in