Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
22MP15021 | $0.1604 - $0.2445 | 24250 In stock |
1.311 in
33.3 mm
|
1.508 in
38.3 mm
|
|
22MP03753 | $0.0281 - $0.0428 | 156000 In stock |
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
|
$0.0373 - $0.0569 | 27000 In stock |
0.437 in
11.1 mm
|
0.563 in
14.3 mm
|
||
$0.0728 - $0.111 | 1000 In stock |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||
$0.1059 - $0.1613 | 17500 In stock |
0.874 in
22.2 mm
|
1.094 in
27.8 mm
|
||
22MP03123 | $0.0281 - $0.0428 | 21000 In stock |
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
|
$0.471 - $1.2382 | 2698 In stock |
2.470 in
62.7 mm
|
3.000 in
76.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue