Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Color | Material | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1181 - $0.1418 | 2000 In stock |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| $0.139 - $0.1669 | 8000 In stock |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.1535 - $0.2396 | 1000 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| $0.1288 - $0.1547 | 1000 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| $0.1288 - $0.1547 | Request the lead time here |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| $0.1135 - $0.1361 | 15000 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
0.177 in
4.5 mm
|
Grommet
|
||
| $0.139 - $0.1669 | 56000 In stock |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| $0.139 - $0.1669 | 1000 In stock |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
|
Easy Grip Plunger
|
||
| SLPB-2M-B | $0.1181 - $0.1419 | 4000 In stock |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
|
| SLPB-2M-W | $0.1181 - $0.1419 | 12000 In stock |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
White
|
|
|
|
Mini Grip Plunger
|
|
| $0.1169 - $0.1403 | Request the lead time here |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.146 in
3.7 mm
|
Grommet
|
||
| $0.1135 - $0.1361 | 1000 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.177 in
4.5 mm
|
Grommet
|
||
| SLPL-2L-B | $0.1704 - $0.2658 | 1000 In stock |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
|
Easy Grip Plunger
|
|
| SLPB-2L-B | $0.1486 - $0.1784 | 1000 In stock |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
|
| $0.1288 - $0.1547 | 1000 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| $0.1312 - $0.2046 | 1000 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.1135 - $0.1699 | 1000 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.157 in
4.0 mm
|
Grommet
|
||
| $0.1312 - $0.1574 | 1000 In stock |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| SLG-2L-B | $0.1535 - $0.2396 | Request the lead time here |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
0.205 in
5.2 mm
|
Grommet
|
|
| SLG-2M-B | $0.1622 - $0.1949 | 172000 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.165 in
4.2 mm
|
Grommet
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue