Menu Search

Spring Clips - Snap-In, Hinged, Plastic

In stock

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Fitting Style Compatible Hole Diameter Minimum Panel Thickness View
$0.118 - $0.1342 4000 In stock
Snap-Lock
0.047 in
$0.1299 - $0.1477 1000 In stock
Press-Fit
0.252 in
Spring Clip - Natural ; ; PA66 ; 4.7 mm | 0.187 in ; Style 1

HFCC-A-8-01

Price Range
$0.1342 - $0.118

Stock Levels
4000 In stock
Attributes
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 - 0.079 in
  • Color
    Natural
  • Fitting Style
    Snap-Lock
Spring Clip - Natural ; ; PA66 ; 7.9 mm | 0.312 in ; Style 2

HFCC-BH-8-01

Price Range
$0.1477 - $0.1299

Stock Levels
1000 In stock
Attributes
  • Minimum Panel Thickness
    0.252 in
  • Color
    Natural
  • Fitting Style
    Press-Fit
  • Full Material
    Nylon 6/6
  • Material
    PA66