Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.1588 - $2.0833 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.2768 - $3.8712 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
18.0
|
||
$0.0793 - $1.1147 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.3852 - $5.3944 | 4410 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
16.0
|
||
$1.4526 - $4.0196 | 5701 In stock |
Black
|
LDPE
|
Chrome
|
|
14-19
|
||
$0.1696 - $1.0945 | 6700 In stock |
Black
|
ABS
|
Polished
|
|
|
||
SQR111200A | $0.1422 - $2.0055 | 35075 In stock |
Black
|
LDPE
|
Polished
|
|
11-19
|
|
$1.6394 - $7.1982 | 93 In stock |
Black
|
LDPE
|
Polished
|
|
8-14
|
||
$0.2768 - $3.8712 | 2181 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
12.0
|
||
$0.3607 - $5.0527 | 1481 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
12.0
|
||
$0.9998 - $2.7863 | 2822 In stock |
Black
|
LDPE
|
Chrome
|
|
14-19
|
||
$0.1592 - $2.2205 | Request the lead time here |
Black
|
LDPE
|
Polished
|
|
16-18
|
||
$1.0231 - $2.8288 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
|
14-19
|
||
$0.4757 - $6.2784 | 31000 In stock |
Black
|
LDPE
|
Polished
|
|
10-12
|
||
SQR101420D | $0.1753 - $2.4694 | 2147 In stock |
Black
|
LDPE
|
Polished
|
|
14-20
|
|
$0.2372 - $3.3116 | 1548 In stock |
Black
|
LDPE
|
Polished
|
|
11-19
|
||
$4.2539 - $18.6436 | Request the lead time here |
Black
|
LDPE
|
Textured
|
|
7-11
|
||
$0.1486 - $0.5473 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
SQR111545A | $1.19 - $5.1927 | 19762 In stock |
Black
|
LDPE
|
Textured
|
|
8-14
|
|
SQR111507A | $1.19 - $5.1927 | Request the lead time here |
Black
|
LDPE
|
Polished
|
|
8-14
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue