Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.1322 - $1.7413 | 6154 In stock |
Black
|
HDPE
|
Textured
|
|
16-20
|
||
$0.1231 - $1.7258 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
SIG1155A | $0.1541 - $0.5676 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
|
$0.1227 - $1.617 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.2085 - $0.8132 | 3044 In stock |
Clear
|
Butyrate
|
Polished
|
|
|
||
$0.1378 - $0.5069 | 13325 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1427 - $2.0055 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.1156 - $1.617 | 15838 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.3007 - $4.2216 | 2383 In stock |
Black
|
ABS
|
Polished
|
1.752 in
44.5 mm
|
11.0
|
||
SIG1385A | $0.5505 - $2.1301 | 1000 In stock |
Black
|
ABS
|
Polished
|
2.5 in
63.5 mm
|
11.0
|
|
$0.3607 - $5.0527 | 5000 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
18.0
|
||
$0.3617 - $5.0994 | 584 In stock |
Black
|
LDPE
|
Polished
|
|
11-19
|
||
$0.0893 - $1.2562 | 5900 In stock |
Black
|
LDPE
|
Textured
|
|
12-20
|
||
$0.2372 - $3.3116 | 1548 In stock |
Black
|
LDPE
|
Polished
|
|
11-19
|
||
$0.0695 - $0.9749 | 104612 In stock |
Black
|
LDPE
|
Textured
|
|
14-20
|
||
$0.3754 - $5.3015 | 1000 In stock |
Black
|
LDPE
|
Textured
|
|
11-19
|
||
$1.19 - $5.3947 | 802 In stock |
White
|
LDPE
|
Textured
|
|
8-14
|
||
$0.5656 - $7.4652 | 7832 In stock |
Black
|
LDPE
|
Polished
|
|
10-14
|
||
$0.2142 - $3.0005 | 21027 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
||
SQR111545A | $1.19 - $5.1927 | 19762 In stock |
Black
|
LDPE
|
Textured
|
|
8-14
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue