Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Color | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.0737 - $0.0823 | 14000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1098 - $0.1218 | 84300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
| $0.0683 - $0.0757 | 9500 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Red
|
40 lbs
18.1 kg
|
||
| $0.1098 - $0.1218 | 37800 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1098 - $0.1218 | 1200 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| CT010S | $0.0367 - $0.0408 | 5400 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Silver
|
40 lbs
18.1 kg
|
|
| $0.0472 - $0.0525 | 11300 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Blue
|
18 lbs
8.2 kg
|
||
| $0.3057 - $0.3391 | 4400 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Silver
|
120 lbs
54.4 kg
|
||
| $0.0197 - $0.0219 | 67400 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Silver
|
18 lbs
8.2 kg
|
||
| $0.1238 - $0.1374 | 9600 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Silver
|
50 lbs
22.7 kg
|
||
| $0.3057 - $0.3391 | 4000 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Yellow
|
120 lbs
54.4 kg
|
||
| $0.0472 - $0.0525 | 27000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Silver
|
18 lbs
8.2 kg
|
||
| $0.3057 - $0.3391 | 1000 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Red
|
120 lbs
54.4 kg
|
||
| $0.0472 - $0.0525 | 17800 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Red
|
18 lbs
8.2 kg
|
||
| $0.0683 - $0.0757 | 22700 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Green
|
40 lbs
18.1 kg
|
||
| $0.3057 - $0.3391 | 11900 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Green
|
120 lbs
54.4 kg
|
||
| $0.0197 - $0.0219 | 61000 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Red
|
18 lbs
8.2 kg
|
||
| CT010G | $0.0367 - $0.0408 | 11700 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Green
|
40 lbs
18.1 kg
|
|
| $0.0197 - $0.0219 | 40000 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Green
|
18 lbs
8.2 kg
|
||
| $0.0472 - $0.0525 | 27100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Yellow
|
18 lbs
8.2 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue