Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
$0.1112 - $0.1669 | 75000 In stock |
1.252 in
31.8 mm
|
5.512 in
140.0 mm
|
18.0 kg
18.0 kg
|
||
$0.2698 - $0.3241 | 8000 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
30.0 lb
30.0 lb
|
||
$0.2453 - $0.2944 | 1000 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
30.0 lb
30.0 lb
|
||
WITRT-0800-UV-M | $0.1285 - $0.1927 | 24000 In stock |
2 in
50.8 mm
|
7.992 in
203.0 mm
|
40.0 lb
40.0 lb
|
|
WITRT-0550-UV-M | $0.1168 - $0.1398 | 13000 In stock |
1.252 in
31.8 mm
|
5.512 in
140.0 mm
|
40.0 lb
40.0 lb
|
|
WIT-RT-0800-M | $0.1227 - $0.1837 | 9000 In stock |
2 in
50.8 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
|
$0.1853 - $0.2777 | 5000 In stock |
2.5 in
63.5 mm
|
10.512 in
267.0 mm
|
18.0 kg
18.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue