Menu Search

Standoff Cable Clip

In stock

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained. Adhesive mounting for quick and easy installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Spacer Length View
$0.373 - $0.5459 2000 In stock
0.5 in
SHKBS-4-01A-RT $0.3532 - $0.4236 8000 In stock
0.252 in
Cable Clamp - Inside Height - 13.5 mm | 0.530 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 12.7 mm | 0.500 in

SHKBS-8-01A-RT

Price Range
$0.5459 - $0.373

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamp - Inside Height - 13.5 mm | 0.530 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 6.4 mm | 0.250 in

SHKBS-4-01A-RT

Price Range
$0.4236 - $0.3532

Stock Levels
8000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F