Menu Search

Steel P-Clamp with Rubber Cushion

In stock

Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.

This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.

  • Colour: Steel with black cushion.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
SPN-4 $0.4171 - $1.0954 8500 In stock
0.65 in
$1.0656 - $2.8763 2600 In stock
0.406 in
0.752 in
SPNW-10 $0.852 - $2.2879 1625 In stock
0.406 in
0.752 in
SPNW-11 $0.9282 - $2.506 700 In stock
0.406 in
0.752 in
  • of 2
P-Style Cable Clamp Screw 0.250 in 0.266 in Cold Rolled Steel;TPE Black

SPN-4

Price Range
$1.0954 - $0.4171

Stock Levels
8500 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Color
    Black
  • Full Material
    Cold-Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel;TPE
P-Style Cable Clamp Screw 0.875 in 0.406 in Cold Rolled Steel;Elastomer Black

SPNW-14

Price Range
$2.8763 - $1.0656

Stock Levels
2600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.874 in
  • Hole Diameter
    0.406 in
  • Maximum Compatible Cable Diameter
    0.874 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -76 °F
P-Style Cable Clamp Screw 0.625 in 0.406 in Cold Rolled Steel;Elastomer Black

SPNW-10

Price Range
$2.2879 - $0.852

Stock Levels
1625 In stock
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Hole Diameter
    0.406 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Operating Temperature
    203 °F
  • Overall Width
    0.752 in
P-Style Cable Clamp Screw 0.688 in 0.406 in Cold Rolled Steel;Elastomer Black

SPNW-11

Price Range
$2.506 - $0.9282

Stock Levels
700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.689 in
  • Hole Diameter
    0.406 in
  • Maximum Compatible Cable Diameter
    0.689 in
  • Maximum Operating Temperature
    203 °F
  • Minimum Operating Temperature
    -76 °F