Menu Search

Strain Relief Bushings - Fiber Boot

In stock

Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
EFA70-07-001 $0.8456 - $0.8456 500 In stock
Fiber Boot - 900 Micron

EFA70-07-001

Price Range
$0.8456 - $0.8456

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Maximum Panel Thickness
    0.063 in
  • Overall Length
    0.783 in
  • Cable Type
    900 Micron
  • Color
    Black