Menu Search

Strain Relief Clamp

In stock

Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.

The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
1441741 $0.1588 - $0.2045 3000 In stock
0.177 in
SRCC-2 $0.1373 - $0.2066 Request the lead time here
Screw Mount, Strain Relief Cable Clamp - Gray ; Compatible Screw Sizes - #6M3 ; Compatible Cable Diameter Range - 4.5 mm | 0.177 in

1441741

Price Range
$0.2045 - $0.1588

Stock Levels
3000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.177 in
  • Distance Between Fixing Holes
    0.709 in
  • Hole Diameter
    0.146 in
  • Maximum Compatible Cable Diameter
    0.177 in
  • Minimum Compatible Cable Diameter
    0.177 in
Screw Mount, Strain Relief Cable Clamp - Black ; Compatible Screw Sizes - #4M3 ; Compatible Cable Diameter Range - 0.5 - 8.0 mm | 0.02 - 0.315 in

SRCC-2

Price Range
$0.2066 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.551 in
  • Hole Diameter
    0.126 in
  • Minimum Compatible Cable Diameter
    0.02 in
  • Overall Height
    0.197 in
  • Adjustability
    Fixed