Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$0.93 - $3.57 | 1130 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
$0.97 - $3.24 | 312 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.97 - $3.01 | 2290 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.45 - $1.88 | 800 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
AFR1040A | $1.09 - $3.24 | 1137 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
|
$1.09 - $3.73 | 1414 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$0.72 - $2.29 | 2520 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.61 - $1.93 | Request the lead time here |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.63 - $2.02 | 2235 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
AFR1010A | $0.72 - $2.40 | 2132 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.125 in
28.6 mm
|
|
AFW2010A | $0.58 - $1.69 | 950 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
$0.84 - $3.01 | 134 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$0.84 - $2.29 | 6287 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.45 - $1.42 | 1764 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.748 in
19 mm
|
||
$0.61 - $2.16 | 1486 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.748 in
19 mm
|
||
$0.61 - $1.82 | 2158 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.97 - $3.01 | 1596 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.300 in
33 mm
|
||
$0.45 - $2.50 | 2632 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.063 in
27 mm
|
||
$0.72 - $2.29 | 1320 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.45 - $1.69 | 424 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.063 in
27 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue