Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$0.9135 - $4.5898 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.6015 - $2.9856 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
499336 | $0.401 - $1.9161 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
|
$0.635 - $3.0413 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.479 - $2.0832 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$1.7267 - $8.6116 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$1.7602 - $9.0683 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.2031 - $5.7373 | Request the lead time here |
M12
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.7018 - $3.2975 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.4901 - $2.1278 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
$0.8355 - $4.3002 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.5124 - $2.1835 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$1.5708 - $7.1187 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.6684 - $3.654 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.9358 - $4.5898 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.7464 - $3.6095 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$0.4344 - $1.9495 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
499351 | $0.6907 - $3.6763 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
|
$0.80 - $1.8565 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$1.036 - $4.7012 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue