Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
AFB1015A | $1.00 - $3.30 | 10882 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
$0.90 - $3.00 | 2081 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.20 - $3.60 | 1103 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.20 - $3.90 | 3012 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.60 - $5.60 | 3197 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.60 - $5.60 | 600 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
$1.60 - $4.20 | 717 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.20 - $4.00 | Request the lead time here |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$0.90 - $3.50 | 2888 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$0.70 - $3.00 | 454 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.30 - $4.50 | 6330 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
AFH1025A | $0.70 - $2.60 | 16368 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.866 in
22 mm
|
|
$0.50 - $2.00 | 1920 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.70 - $2.30 | 7848 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.30 - $5.80 | 410 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
$1.90 - $8.50 | 248 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.20 - $3.50 | 2643 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.10 - $4.30 | 1030 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
$0.80 - $2.40 | 2238 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.70 - $2.60 | 63 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.748 in
19 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue