Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.
They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.
Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.
Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Thread Size | Mount Type | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
$1.13 - $2.92 | 3600 In stock |
Plastic Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.87 in
47.5 mm
|
||
$1.03 - $2.67 | 819 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$0.68 - $1.76 | 64 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
1.496 in
38.0 mm
|
||
$2.33 - $6.07 | 1485 In stock |
Plastic Swivel
|
M10
|
Threaded Stud
|
Polypropylene;Steel
|
1.87 in
47.5 mm
|
||
$1.03 - $2.67 | 1027 In stock |
Plastic Swivel
|
M8
|
Threaded Stud
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$1.44 - $3.43 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
$1.14 - $3.14 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
$0.68 - $2.90 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.339 in
34.0 mm
|
||
$0.49 - $2.16 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.89 in
48.0 mm
|
||
$1.85 - $4.04 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
1.496 in
38.0 mm
|
||
$0.69 - $2.91 | Request the lead time here |
Plastic Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$0.92 - $3.82 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polyethylene
|
1.26 in
32.0 mm
|
||
$0.51 - $1.89 | Request the lead time here |
Plastic Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$1.14 - $3.14 | Request the lead time here |
Plastic Rigid
|
M8
|
Threaded Stud
|
Polypropylene
|
0.984 in
25.0 mm
|
||
$0.46 - $1.84 | Request the lead time here |
Plastic Rigid
|
M6
|
Threaded Stud
|
Polyethylene
|
0.787 in
20.0 mm
|
||
$7.93 - $14.78 | 350 In stock |
Plastic Swivel
|
5/16-18
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
$10.57 - $19.89 | 180 In stock |
Plastic Swivel
|
1/2-13
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
$1.09 - $3.85 | Request the lead time here |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
0.984 in
25 mm
|
||
$9.94 - $18.67 | 25 In stock |
Plastic Swivel
|
3/8-16
|
Threaded Stud
|
|
3.150 in
80 mm
|
||
$10.73 - $20.21 | 10 In stock |
Plastic Swivel
|
5/8-11
|
Threaded Stud
|
|
2.360 in
59.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue