Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.

They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.

Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.

Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).

  • Ideal for uneven surfaces
  • Imperial and Metric options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$0.92 - $3.82 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polyethylene
1.26 in
$1.44 - $3.43 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.496 in
$0.51 - $1.89 Request the lead time here
Plastic Rigid
M6
Threaded Stud
Polyethylene
0.787 in
$1.14 - $3.14 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.496 in
$1.14 - $3.14 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
0.984 in
$1.85 - $4.04 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.496 in
$0.49 - $2.16 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.89 in
$0.69 - $2.91 Request the lead time here
Plastic Rigid
M6
Threaded Stud
Polyethylene
0.787 in
$0.46 - $1.84 Request the lead time here
Plastic Rigid
M6
Threaded Stud
Polyethylene
0.787 in
$0.68 - $2.90 Request the lead time here
Plastic Rigid
M8
Threaded Stud
Polypropylene
1.339 in
$11.00 - $20.70 549 In stock
Plastic Swivel
3/8-16
Threaded Stud
2.360 in
$8.80 - $16.60 271 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.970 in
$12.70 - $23.90 180 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$1.60 - $5.60 Request the lead time here
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
$2.00 - $6.80 1700 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$2.20 - $8.10 1040 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$1.90 - $7.10 2200 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.496 in
$2.00 - $8.00 303 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$1.60 - $5.90 4243 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
$11.90 - $22.40 25 In stock
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
  • of 3
Socket Mount Leveling Feet - Stud Length:20.0 mm | 0.787 in ; Stud Length:20.0 mm | 0.787 in ; Mount Type : Threaded Stud ; Material : PE;Steel

498657

Price Range
$3.82 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.26 in
  • Stud Length
    0.787 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polyethylene
Socket Mount Leveling Feet - Stud Length:38.0 mm | 1.496 in ; Stud Length:38.0 mm | 1.496 in ; Mount Type : Threaded Stud ; Material : PP

497508

Price Range
$3.43 - $1.44

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    1.496 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:25.0 mm | 0.984 in ; Stud Length:25.0 mm | 0.984 in ; Mount Type : Threaded Stud ; Material : PE;Steel

498652

Price Range
$1.89 - $0.51

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Stud Length
    0.984 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polyethylene
Socket Mount Leveling Feet - Stud Length:25.0 mm | 0.984 in ; Stud Length:25.0 mm | 0.984 in ; Mount Type : Threaded Stud ; Material : PP

497507

Price Range
$3.14 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    0.984 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:15.0 mm | 0.591 in ; Stud Length:15.0 mm | 0.591 in ; Mount Type : Threaded Stud ; Material : PP

497505

Price Range
$3.14 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Stud Length
    0.591 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:60.0 mm | 2.362 in ; Stud Length:60.0 mm | 2.362 in ; Mount Type : Push-Fit ; Material : PP

462315

Price Range
$4.04 - $1.85

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    2.362 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:40.0 mm | 1.575 in ; Stud Length:40.0 mm | 1.575 in ; Mount Type : Threaded Stud ; Material : PP

460810

Price Range
$2.16 - $0.49

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Stud Length
    1.575 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:50.0 mm | 1.969 in ; Stud Length:50.0 mm | 1.969 in ; Mount Type : Threaded Stud ; Material : PE;Steel

498653

Price Range
$2.91 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Stud Length
    1.969 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polyethylene
Socket Mount Leveling Feet - Stud Length:20.0 mm | 0.787 in ; Stud Length:20.0 mm | 0.787 in ; Mount Type : Threaded Stud ; Material : PE;Steel

498651

Price Range
$1.84 - $0.46

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Stud Length
    0.787 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polyethylene
Socket Mount Leveling Feet - Stud Length:38.0 mm | 1.496 in ; Stud Length:38.0 mm | 1.496 in ; Mount Type : Threaded Stud ; Material : PP

497506

Price Range
$2.90 - $0.68

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.339 in
  • Stud Length
    1.496 in
  • Base Type
    Plastic Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2250B

Price Range
$20.70 - $11.00

Stock Levels
549 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1200A

Price Range
$16.60 - $8.80

Stock Levels
271 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM3200A

Price Range
$23.90 - $12.70

Stock Levels
180 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25120A

Price Range
$5.60 - $1.60

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT32200A

Price Range
$6.80 - $2.00

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47280A

Price Range
$8.10 - $2.20

Stock Levels
1040 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT38230A

Price Range
$7.10 - $1.90

Stock Levels
2200 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT47310A

Price Range
$8.00 - $2.00

Stock Levels
303 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32170A

Price Range
$5.90 - $1.60

Stock Levels
4243 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2150A

Price Range
$22.40 - $11.90

Stock Levels
25 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16