Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE Color: Red, Blue Series Code: SRCPFL,
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | D | Material | Class Pressure Rating | Type | View | |
---|---|---|---|---|---|---|---|---|
$0.7681 - $5.4103 | 2602 In stock |
Red
|
2.000 in
50.8 mm
|
PE
|
6000
|
2
|
||
BFP1A | $0.51 - $6.7474 | 12224 In stock |
Blue
|
1.000 in
25.4 mm
|
PE
|
3000
|
2
|
|
$0.5784 - $7.649 | 10812 In stock |
Blue
|
1.500 in
38.1 mm
|
PE
|
3000
|
2
|
||
$0.576 - $7.6202 | 27592 In stock |
Red
|
0.500 in
12.7 mm
|
PE
|
6000
|
2
|
||
$0.6686 - $8.8462 | 6738 In stock |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
2
|
||
$1.0382 - $6.8756 | 1868 In stock |
Blue
|
3.500 in
88.9 mm
|
PE
|
3000
|
2
|
||
$1.1638 - $7.6985 | 2845 In stock |
Blue
|
4.000 in
101.6 mm
|
PE
|
3000
|
2
|
||
$0.5894 - $4.151 | 14046 In stock |
Red
|
1.000 in
25.4 mm
|
PE
|
6000
|
2
|
||
$0.5489 - $7.2603 | 8950 In stock |
Blue
|
1.250 in
31.8 mm
|
PE
|
3000
|
2
|
||
$0.5333 - $3.7623 | 3067 In stock |
Red
|
0.750 in
19.1 mm
|
PE
|
6000
|
2
|
||
$0.4571 - $6.0633 | 9847 In stock |
Blue
|
0.750 in
19.1 mm
|
PE
|
3000
|
2
|
||
$1.485 - $9.8338 | 2323 In stock |
Blue
|
5.000 in
127 mm
|
PE
|
3000
|
2
|
||
$0.3996 - $5.2704 | 3932 In stock |
Blue
|
0.500 in
12.7 mm
|
PE
|
3000
|
2
|
||
BFP2A | $0.6328 - $8.3797 | 10457 In stock |
Blue
|
2.000 in
50.8 mm
|
PE
|
3000
|
2
|
|
$0.6328 - $4.4775 | 4470 In stock |
Red
|
1.250 in
31.8 mm
|
PE
|
6000
|
2
|
||
BFP3A | $0.8935 - $5.8963 | 5132 In stock |
Blue
|
3.000 in
76.2 mm
|
PE
|
3000
|
2
|
|
$0.7028 - $4.9596 | 2448 In stock |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
2
|
||
$0.4774 - $0.7426 | 2000 In stock |
Blue
|
1.000 in
25.4 mm
|
LLDPE
|
3000
|
2
|
||
$1.3758 - $2.1402 | 60 In stock |
Blue
|
5.000 in
127 mm
|
LLDPE
|
3000
|
2
|
||
$0.7756 - $1.2065 | 500 In stock |
Red
|
2.000 in
50.8 mm
|
LLDPE
|
6000
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue