Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE Color: Red, Blue Series Code: SRCPFL,
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | D | Material | Class Pressure Rating | Type | View | |
---|---|---|---|---|---|---|---|---|
$0.7681 - $5.4103 | 2602 In stock |
Red
|
2.000 in
50.8 mm
|
PE
|
6000
|
2
|
||
BFP1A | $0.51 - $6.7474 | 12224 In stock |
Blue
|
1.000 in
25.4 mm
|
PE
|
3000
|
2
|
|
$0.5784 - $7.649 | 10812 In stock |
Blue
|
1.500 in
38.1 mm
|
PE
|
3000
|
2
|
||
$0.576 - $7.6202 | 27592 In stock |
Red
|
0.500 in
12.7 mm
|
PE
|
6000
|
2
|
||
$0.6686 - $8.8462 | 6738 In stock |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
2
|
||
$1.0382 - $6.8756 | 1868 In stock |
Blue
|
3.500 in
88.9 mm
|
PE
|
3000
|
2
|
||
$1.1638 - $7.6985 | 2845 In stock |
Blue
|
4.000 in
101.6 mm
|
PE
|
3000
|
2
|
||
$0.5894 - $4.151 | 14046 In stock |
Red
|
1.000 in
25.4 mm
|
PE
|
6000
|
2
|
||
$0.5489 - $7.2603 | 8950 In stock |
Blue
|
1.250 in
31.8 mm
|
PE
|
3000
|
2
|
||
$0.5333 - $3.7623 | 3067 In stock |
Red
|
0.750 in
19.1 mm
|
PE
|
6000
|
2
|
||
$0.4571 - $6.0633 | 9847 In stock |
Blue
|
0.750 in
19.1 mm
|
PE
|
3000
|
2
|
||
$1.485 - $9.8338 | 2323 In stock |
Blue
|
5.000 in
127 mm
|
PE
|
3000
|
2
|
||
$0.3996 - $5.2704 | 3932 In stock |
Blue
|
0.500 in
12.7 mm
|
PE
|
3000
|
2
|
||
BFP2A | $0.6328 - $8.3797 | 10457 In stock |
Blue
|
2.000 in
50.8 mm
|
PE
|
3000
|
2
|
|
$0.6328 - $4.4775 | 4470 In stock |
Red
|
1.250 in
31.8 mm
|
PE
|
6000
|
2
|
||
BFP3A | $0.8935 - $5.8963 | 5132 In stock |
Blue
|
3.000 in
76.2 mm
|
PE
|
3000
|
2
|
|
$0.7028 - $4.9596 | 2448 In stock |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
2
|
||
$0.4774 - $0.7426 | 2000 In stock |
Blue
|
1.000 in
25.4 mm
|
LLDPE
|
3000
|
2
|
||
$1.3758 - $2.1402 | 60 In stock |
Blue
|
5.000 in
127 mm
|
LLDPE
|
3000
|
2
|
||
$0.7756 - $1.2065 | 500 In stock |
Red
|
2.000 in
50.8 mm
|
LLDPE
|
6000
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue